IESNA:LM-63-2002
[TEST]P946905
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-930-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6522
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1017.3 955.1 901.2 837.3 773.5 733.9 719.9 722 733.9 749.2
820.4 1041.6 1400.8 1760.7 2124.8 2403.7 2650 2843.5 3041.6 3168.9
3178.4 3020.6 2315.9 2017.7 1678.8 1140.9 706.8 558.5 375.2 197.7
98.8 75 47.8 28 11.1 0 0
1017.3 963.8 909.8 846.4 781.7 741.8 726.9 725.7 736 750
804.8 996.7 1341.9 1746.3 2095.6 2386 2641.7 2862.9 3048.2 3195.3
3228.2 3098.1 2417.3 2068.8 1745.9 1213.8 752.5 579.5 388 207.6
115.3 90.6 61.8 40.4 26.4 6.2 0
1017.3 962.5 911.9 851.7 788.7 749.6 733.1 729.8 736.4 749.2
785 925.9 1221.6 1607.5 1981.9 2315.5 2617.8 2876.5 3103 3291.6
3360.8 3303.6 3088.2 2428 2036.3 1502.5 942.8 678.8 493.8 288.7
194.4 160.6 140.4 117 80.3 14 0
1017.3 968.3 919.7 867.4 811 769 750.4 743 745.5 755.4
773.1 846.4 1042.4 1359.6 1736.8 2113.7 2484.8 2839.4 3156.6 3386
3525.2 3544.1 3441.2 3262.4 2970 2467.5 2014.9 1547 1037.1 480.2
243.8 160.6 121.5 80.3 31.7 0 0
1017.3 970.4 929.6 885.5 839.8 804.8 783.8 775.5 774.3 782.1
795.3 822.5 909.8 1106.3 1409 1768.1 2169.7 2583.6 2994.7 3340.3
3591.9 3727.8 3733.2 3633.9 3499.2 3315.1 3057.7 2614.1 1944.8 1174.6
501.7 174.6 72.9 40.8 16.1 1.2 0
1017.3 978.6 942.4 911.9 878.9 852.6 838.2 831.6 830.7 836.9
848.9 866.2 902.4 983.1 1147.5 1401.2 1733.1 2112.1 2508.3 2901.2
3275.2 3591.9 3832 3928.8 3938.3 3933.8 3938.7 3827.5 3314.3 2355.9
1313.9 442.3 112.4 41.6 10.3 0.8 0
1017.3 986.8 959.2 939.5 923.8 913.5 911.5 915.2 922.6 932.5
947.3 967.9 994.7 1039.1 1113.3 1240.1 1437.4 1702.7 2001.7 2322.9
2672.2 3033.4 3385.1 3703.1 3984 4214.2 4455.2 4695.7 4691.2 3954.3
2455.6 1040 271 76.6 23.1 1.6 0
1017.3 998 981.5 972 970.8 976.5 988.5 1009.1 1028.8 1052.7
1084.9 1117.4 1149.9 1194 1251.7 1341 1479.4 1673.8 1901.6 2170.5
2477 2783.4 3102.6 3406.6 3798.7 4202.3 4692.4 5153.3 5384.8 5108
4027.2 2196.5 615.3 131 28 2.1 0
1017.3 1010.3 1004.5 1010.3 1022.3 1042 1067.2 1096.8 1124.8 1156.1
1190.3 1224.9 1261.6 1310.2 1374 1466.7 1595.2 1774.3 1997.1 2255.4
2567.2 2899.1 3269 3671.4 4107.6 4592.3 5103.9 5585.3 5833.3 5586.6
4397.1 2026 430.4 111.6 23.1 2.1 0
1017.3 1009.9 1008.3 1015.7 1030.1 1053.1 1082 1110 1142.5 1172.6
1206.4 1239.3 1277.2 1322.5 1388 1482.3 1613.7 1793.3 2020.6 2299.5
2615.8 2962.6 3340.7 3760.4 4207.6 4699.8 5213 5671.8 5876.5 5521.5
4145 1687 327.4 86.9 17.3 1.6 0
1017.3 1018.1 1024.7 1047.4 1075 1112.5 1157.8 1203.1 1248 1293.3
1337.3 1384.7 1435.4 1503.7 1603.4 1731.1 1887.6 2086.9 2325.8 2593.5
2879.4 3175.9 3496.3 3799.1 4076.7 4311.8 4493.9 4549.5 4346.9 3715.5
2383.9 699.8 127.3 39.1 9.9 3.3 0
1017.3 1021.8 1034.2 1058.9 1094.3 1138.8 1187.8 1239.3 1290 1336.1
1381 1424.7 1471.2 1528 1596 1688.2 1811 1960.5 2128.1 2301.5
2477 2653.7 2825 2960.5 3031.3 3032.2 2967.5 2820.9 2519.4 2092.7
1357.9 455.9 101.7 33.4 12.8 4.9 0
1017.3 1022.7 1037.9 1062.6 1099.3 1140.9 1184.9 1227.4 1263.2 1290.4
1306 1315.9 1319.2 1324.2 1334 1350.1 1392.9 1484 1599.3 1712.1
1785.9 1819.6 1813 1721.2 1519.4 1252.5 956.4 626.9 364.9 196.9
105.4 46.5 19.4 7.8 2.9 0.4 0
1017.3 1025.1 1034.2 1051.5 1064.3 1071.3 1072.1 1055.6 1025.6 974.1
901.6 811 708 604.2 504.1 410.6 327 270.6 250.8 248.4
250.8 249.2 224.1 177.5 126.9 84.8 56.4 42.8 35.4 28.8
22.2 14 5.8 2.5 0.8 0 0
1017.3 1025.6 1023.5 1009.5 979.4 933.7 871.5 781.7 664.3 528
400.7 296.5 221.2 181.2 166.8 163.9 161.9 159.4 155.3 150.7
143.7 128.5 105.9 82.4 63.4 50.2 40 31.3 24.3 18.1
11.9 5.8 2.5 0.8 0 0 0
1017.3 1019.8 998 945.2 865.7 762.4 621.5 467.1 335.3 243.4
194.8 173.8 161 150.3 140.9 133 128.9 124.4 120.3 116.1
109.6 98 83.2 67.5 53.1 42.4 34.2 26.4 19.8 13.6
7 3.3 1.2 0 0 0 0
1017.3 1012.4 962.1 874 751.2 598.9 423.4 289.5 216.2 191.1
178.8 167.2 152.8 135.5 117.8 103 91.8 86.9 90.2 95.1
95.1 89.4 79.1 65.9 51.9 41.2 32.1 25.1 18.5 12.4
7.8 3.3 1.2 0 0 0 0
1017.3 1009.5 934.9 809.7 642.5 444.8 290.4 215.4 195.6 184.9
173.8 158.2 139.6 119.9 100.9 84.8 71.7 65.1 62.2 61.4
61.8 61.8 60.1 54.8 48.2 41.2 34.6 27.6 22.2 17.7
13.2 7.8 1.6 0 0 0 0
1017.3 1008.3 912.7 764.4 565.9 362.9 238.5 203.1 191.9 181.6
167.6 149.5 129.7 109.6 92.3 77.8 68.8 63.8 60.5 57.7
54.8 52.3 50.2 47.8 44.5 40 34.2 28.8 24.7 20.2
14.8 9.1 1.6 0 0 0 0
1017.3 1003.3 892.5 723.7 506.2 309.7 217.1 199.3 189.9 177.9
162.7 145.8 127.7 107.9 90.6 77.8 70 65.9 63 60.5
57.2 54.8 51.9 49 45.3 39.1 31.3 26.8 22.2 17.7
12.4 5.8 0.8 0 0 0 0
1017.3 1002.9 886.3 708.4 481.9 290 210.5 197.7 189 176.3
160.6 145 128.1 109.6 91.8 78.3 70.8 66.7 63.4 61
58.5 55.6 52.3 48.6 43.2 35 25.5 21.4 17.3 12.8
8.2 2.9 0 0 0 0 0
1017.3 1003.7 882.6 702.2 471.6 283.8 210.5 197.3 188.2 175.9
159.8 144.2 128.1 109.1 91.4 77.8 70.8 66.7 63.8 61.4
58.9 55.6 52.3 48.6 42.8 33.8 24.7 21 16.5 12.4
7.4 2.5 0 0 0 0 0
